Ball-end thrust screw with head stainless steel bright 07101-20416
- Servește ca suporturi, dispozitive de oprire și elemente de presiune
- Domenii de aplicare: Inginerie mecanică, construcții de instalații, asamblare
- Bila întărită
- Diferite forme sferice
Sales unit
5,89 €
plus sales tax
Added to your shopping cart
Designation
Ball-end thrust screw
Version 1
with head
Form
B
Form definition
flattened ball
Product type
with flattened ball
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
D=Thread
M4
L=Length
15,7
Ball-Ø
2,5
D1
1,4
D3
7
L1
2,1
L2
4
Load rating
max. kN
(static load only)
3,5
SW
3
Thread type
external thread
UNSPSC Code
27111704
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
Description
Material
Stainless steel
Version
Bright.
Note
Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.