text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
with head
Form
B
Form definition
flattened ball
Product type
with flattened ball
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
D=Thread
M8
L=Length
35
Ball-Ø
5,5
D1
4,5
D3
13
L1
3,5
L2
8
Load rating max. kN (static load only)
15
SW
6
Thread type
external thread
UNSPSC Code
27111704
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
Description

Material
Oțel inoxidabil.
Version
lucioasă.
Note
Cu forma aplatizată a bilei B, suprafețele neplane pot fi fixate, tensionate sau susținute fără distorsiuni, deoarece bila mobilă se adaptează până la 9°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought