text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
without head
Form
B
Form definition
flattened ball
Main material
steel
Main colour
black
Component material
ball-bearing steel
Surface finish component
hardened and bright
D1=Thread
M12x1,5
L2=Thread length
16,2
Ball Ø
8,5
D3
7
Grade
10.9
Load rating max. kN (static load only)
30
SW
6
Thread type
external thread
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
Description

Material
Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version
Screw black.
Ball hardened and bright.
Note
Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.

Fine thread enables extremely sensitive alignment of the ball pressure screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem