text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Sliding clamp
Version 1
square
Main material
zinc
Main colour
black
Component material
thermoplastic
H=Height
40
L=Length
40
D
28
D1
4,5
H1
26
H2
22,5
H3
16
H5
8
Holding force N
500
P
32
Temperature resistance
≤90 °C
UNSPSC Code
31162800
W
16
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carcasă din zinc turnat sub presiune.
Buton rotativ din material termoplastic PA (poliamidă).
Știfturi de strângere și pană din oțel inoxidabil.
Arc lamelar fosfatat.
Version
Housing chromed.
Knob black, glass-bead reinforced.
Pins and wedge bright.
Note
By turning the knob, the pins mounted in the bottom section of the sliding clamp are drawn together by the springs and forced downwards. The two pins press against the surface and fixate the sliding clamp.
Function principle
The sliding clamps have 2 different operating principles.

Operating principle 1:
The sliding clamp is movable.
The sliding clamp is bolted onto a base plate (21888-15), loose plate or block placed under a fixated rectangular bar. The sliding clamp together with the plate or block can be slid up and down the fixated bar.

Operating principle 2:
The sliding clamp is fixated.
The sliding clamp is bolted onto a fixated plate or block placed under a loose rectangular bar. The sliding clamp cannot move but the bar can be slid up and down over the fixated plate or block.
Drawing reference
1) Leaf spring
2) Reading line for scales
Accessory
Base plates 21888-15.
Scales stainless steel 21880.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought