text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lift table
Version 1
with position indicator
Main material
aluminium
Surface finish body
anodised
Component material
stainless steel
B=Width
150
H=Height
68
L=Length
381
B1
130
B3
48
D
52
D1
46
D3
25
D4
10
D5
M4
F1 N
500
F2 N
700
H1
64
H2
54
H3
52
H4
28
H5
13
H6
42
H7
67,5
L1
290
L2
265
L3
130
L4
25
L5
18
L6
33,5
Mx Nm
50
My Nm
50
Mz Nm
100
Travel S
25
UNSPSC Code
31171519
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, exemptions not yet identified
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Bearing blocks, sledge and lifting plate made of aluminium.
Guide column and spindle made of stainless steel.
Plain bearing bushes and slide rail made of brass.
Position indicator made of plastic.
Version
Anodised aluminium.
Note
For height-adjustment for all types of components and assemblies (e.g. stops, sensors, limit switches, tables, cameras, entire assemblies). The adjustment travel is directly indicated by the position indicator in increments of 0.1 mm. The display value can be set to zero or any other value at any slide position by turning the red adjusting ring opposite the spindle.
The modular design allows the vertical stage to be easily combined with positioning stages, cross tables and other accessories of the same size.
Technical Data
Reverse play < 0.05 mm.
Lateral play of the guidance: <0.02 mm.
Pre-tensioned self-locking spindle nut and spindle bearing.
Display accuracy 0.1 mm.
Temperature range
0 °C - +70 °C.
Drawing reference
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21141-25
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem