Cross table long aluminium 21134-104
- Pentru asamblarea simplă a meselor transversale
- Nu este necesară slăbirea sau fixarea axului pentru reglare
- Joc axial, fără joc
- Auto-blocare a arborelui
- Principiul chesonului oferă opțiuni de combinații simple
Sales unit
293,17 €
plus sales tax
Added to your shopping cart
Designation
Cross table
Version 1
long
Form
A
Main
material
aluminium
B=Width
29
H=Height
11
L=Length
84,5
B1
22
B2
12
D
13
D1
11,5
D2
M3x0,5
D3
4
D4
M3
D5
3
F1
N
70
F2
N
70
F3
N
70
H1
8
H2
14,5
H3
13
H4
8
H5
4
L1
70
L2
29
L3
46
L4
8
L5
1,5
L7
4
L8
62
Mx
Nm
0,77
My
Nm
0,77
Mz
Nm
0,77
Travel
S
23
UNSPSC Code
31171519
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
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.