text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cross table
Version 1
long
Form
A
Main material
aluminium
B=Width
46
H=Height
18
L=Length
148,5
B1
36
B2
21
D
26
D1
23
D2
M6x1
D3
8
D4
M4
D5
4
F1 N
200
F2 N
200
F3 N
200
H1
14
H2
27
H3
23
H4
14
H5
6
L1
120
L2
46
L3
75
L4
12
L5
2
L7
6
L8
108
Mx Nm
3,6
My Nm
3,6
Mz Nm
3,6
Travel S
48
UNSPSC Code
31171519
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
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought