Adjustment plug with felt glide surface polyamide black 27799-15-0035202529
- Height-adjustable
- With felt glide surface
- For sensitive and hard floors
- For round and square tubes
Sales unit
€2.91
plus sales tax
Added to your shopping cart
Designation
Adjustment plug
Version 1
with felt glide surface
Version 2
for round tubes
Form
A
Form definition
round
Main
material
polyamide
Main
colour
black
D1=Thread
M22
D=diameter
35
H=Height
5
L=Length
29,3
D2
25
H1
5
H2
3
L1
29
Load rating
max. kN
(static load only)
3
SW
28
Suitable for
Ø35x2-2,5
UNSPSC Code
31161518
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
Description
Material
Body polyamide.
Glide face synthetic needle felt.
Glide face synthetic needle felt.
Version
Body black.
Note
There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.
Application
The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.