Adjustment plug without insert polyamide black 27799-05-0045152031
- Height-adjustable
- For hard and soft floors.
- For round and square tubes
Sales unit
€1.85
plus sales tax
Added to your shopping cart
Designation
Adjustment plug
Version 1
without insert
Version 2
for round tubes
Form
A
Form definition
round
Main
material
polyamide
Main
colour
black
D1=Thread
M30
D=diameter
45
H=Height
5
L=Length
29,3
H1
5
L1
31
Load rating
max. kN
(static load only)
3
SW
41
Suitable for
Ø45x1,5-2
UNSPSC Code
31161518
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
Description
Material
Body polyamide.
Version
Body black.
Note
There should be no load on the feet when adjusting.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.
Form A: from 60 mm with fitted threaded shell.
The specified axial, static load capacity refers to a screw protruding 10 mm and lying fully flat.
The adjustment plugs are not suitable as load gliders and are not intended for dynamic loads.
The lamellar form of the nut can be closed or interrupted.
Form A: from 60 mm with fitted threaded shell.
Application
The adjustment plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Suitable for hard and soft floors.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.