text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material

Handle steel 1.0401.

Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.

Hinge pin stainless steel 1.4305.

Stud and washer steel, grade 5.8.

Version
Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).

Descoperiți gama de produse norelem