Swivel castor without locking system polyurethane 95028-20050
- Carcasă roți pivotante cu rulmenți dubli cu bile
- Roți cu rulment cu bile de precizie
- Carcasă din tablă de oțel
- Jante din aluminiu
- Bandă de rulare din poliuretan, rezistență scăzută la rulare
Sales unit
€185.20
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Main
material
polyurethane
Component
material
steel
B=belt width
50
D=roller diameter
200
H=total height
245
A
70
B1
80
B2
75
B3
110
D1
11
Kind of fastening
mounting plate
L
140
L1
105
Permissible
load
kg
800
R
170
Wheel
bearing
Ball bearing
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
Description
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
From diameter 125 mm the wheels have spokes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.