text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material
Steel.
Version
Hardened and ground (HRC 60 ±2).
Note
The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes 02026, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
Drawing reference
Form B: cylindrical pin
Form C: rhomboid pin

Descoperiți gama de produse norelem