text.skipToContent text.skipToNavigation
RO
Choose your Language
4 Nimerit

Descriere

Material
Steel.
Version
DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Note
The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.
Drawing reference
1) DIN EN ISO 4762 cap screw

Descoperiți gama de produse norelem