text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material

Grip and thrust washer plastic PA 66 fibreglass reinforced.

Hinge pins stainless steel 1.4305.

Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.

Descoperiți gama de produse norelem