text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Product description
These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material

Handle steel 1.0401.

Thrust washer high performance, carbon-fibre reinforced thermoplastic.

Hinge pin stainless steel 1.4305.

Stud steel, grade 5.8.

Version
Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.
Note
Plastics are subject to creeping under load (retardation).

Descoperiți gama de produse norelem