text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material
Clamping bolt, steel.
Clamping screw, carbon steel.
Clamping ring brass.
Version
Clamping bolt hardened and black oxidised.
Clamping screw black oxidised.
Clamping ring bright.
Note
The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.

Descoperiți gama de produse norelem