text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material
Body and push-rod 1.0501 carbon steel.
Lever parts steel plate DD11 1.0332.
Version
Body and lever parts electro zinc-plated.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
The clamp can be mounted with a bracket or into fixtures using the front screw.

Descoperiți gama de produse norelem