text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material

Grip thermoplastic.

Bush and screw stainless steel 1.4305.

Safety cable elastic TPU.

Version
Bush and screw bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form KS: tapped bush, with cap
Form LS: external thread

Descoperiți gama de produse norelem