text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material

Housing steel.

Lever polyamide.

Load ball stainless steel 1.4034 or polyamide.

Version
Steel electro zinc-plated.
Note
Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home.

Descoperiți gama de produse norelem