Indexing plunger rotation lock stainless steel bright 03089-10-012060
- Șuruburile de blocare (știfturile de blocare) permit blocarea și zăvorârea
- Domenii de aplicare: Inginerie mecanică, construcții de aparate, construcții de instalații, tehnologie de măsurare, gospodărie
Sales unit
19,34 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
rotation lock
Version 2
with rotation lock
Form
A
Product type
with lead-in chamfer
Main
material
stainless steel
Main
colour
bright
Component
material
thermoplastic
Component
colour
black grey RAL 7021
D1=Thread
M12
D=locking pin diameter
6
D2
25
L
49,7
L1
20
L2
8
L3
17
SW1
14
Size
2
Spring force
final pressure
F2 approx. N
14
Spring force
initial pressure
F1 approx. N
8
Steel code
1.4034
Travel
S
4
UNSPSC Code
31162800
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
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Assembly
The screw can be loosened using a hex. key.
On request
Special versions.
Drawing reference
1) marking ring
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.