Precision indexing plunger without locking slot steel hardened 03186-012
- Indexing plungers facilitate indexing and locking
- Quick positioning and fixating
- High stability
- High repeat accuracy
Sales unit
€89.40
plus sales tax
Added to your shopping cart
Designation
Precision indexing plunger
Version 1
without locking slot
Version 2
Standard
Form
A
Product type
high precision
Main
material
steel
Surface finish
body
hardened
Component
material
thermoplastic
Component
colour
black grey RAL 7021
D1=Outside diameter
20
D=pin diameter
12
L=Length
91
D2
23
D3
32
L1
33
L3
13
L5
3
L6
35
Locknut
without locknut
Spring force
final pressure
F2 approx. N
35
Spring force
initial pressure
F1 approx. N
15
Travel
S
10
female thread grip ball
M8
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
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Free-cutting steel.
Spherical knob thermoplastic.
Spherical knob thermoplastic.
Version
Hardened and ground,
Spherical knob black-grey RAL7021.
Spherical knob black-grey RAL7021.
Note
Technical Information see assembly and installation instructions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.