Indexing plunger without locking slot steel hardened 03092-3206
- Șuruburile de blocare (știfturile de blocare) permit blocarea și zăvorârea
- Domenii de aplicare: Inginerie mecanică, construcții de aparate, construcții de instalații, tehnologie de măsurare, gospodărie
- Stabilitate ridicată
- Inel pentru chei ca modalitate de acționare a bolțului de blocare
- Material: oțel sau oțel inoxidabil
Sales unit
5,97 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
without locking slot
Form
R
Product type
with threaded end
Main
material
steel
Surface finish
body
hardened
D1=Thread
M12x1,5
D=pin diameter
6
L=Length
57
D4
23
Fx30°
1,8
Grade
5.8
L1
20
L2
8
L4
17
Locknut
without locknut
SW1
14
Size
2
Spring force
final pressure
F2 approx. N
14
Spring force
initial pressure
F1 approx. N
6
Travel
S
6
UNSPSC Code
31162800
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
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form V and W are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form V and W are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.
Key ring 1.4310.
Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.