Indexing plunger with locking slot stainless steel not hardened 03089-05-142612084
- Forma mânerului cu o senzație bună
- Acționare controlată în direcția de tragere
- Proiectare rentabilă
- Stabilitate ridicată
Sales unit
11,53 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
with locking slot
Version 2
with eyelet grip
Form
D
Form definition
with locking slot, with locknut
Product type
standard
Main
material
stainless steel
Surface finish
body
not hardened
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
D1=Thread
M12
D=pin diameter
6
L=Length
61,7
A
30
B
8
Fx30°
1,8
L1
20
L2
34
L3
17
Locknut
with locknut
SW1
12
SW2
19
Size
2
Spring force
final pressure
F2 approx. N
15
Spring force
initial pressure
F1 approx. N
8
Steel code
1.4305
Tightening
torque
max. Nm
20
Travel
S
6
UNSPSC Code
31162800
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
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material
Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Eyelet grip thermoplastic.
Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Eyelet grip black grey RAL 7021 or traffic red RAL 3020.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.