Spring push-pull plunger with rotation lock steel 03339-3212
- Element de presiune universal
- Blocarea, poziționarea sau fixarea diferitelor componente
- Se poate utiliza ca șurub de tracțiune sau șurub de presiune
Sales unit
7,33 €
plus sales tax
Added to your shopping cart
Designation
Spring push-pull plunger
Version 1
with rotation lock
Form
K
Main
material
steel
Component
material
pin steel
D=Thread
M12X1,5
H=Stroke
6,12
L=Length
20
D1
M4
D2
5,5
D3
6,78
F1
N
20
F2
N
60
L1
27,5
L3
1,38
SW
8
Spring
strength
intensified
Spring force
final pressure
F2 approx. N
60
Spring force
initial pressure
F1 approx. N
20
T
min.
8
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note
The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.