text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lateral spring plunger
Version 1
with threaded sleeve
Version 2
with seal
Main material
steel
Component material
steel
D=outside diameter
M12
L=Length
11,5
D1
6
F ca.N
100
K
2x60°
L1
10
SW
10
Spring strength
standard
UNSPSC Code
31161704
X
1,8
±S
1
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Oțel.
Version
Bolț de presiune din oțel, călit și zincat.
Manșon zincat albastru.
Note
Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Descoperiți gama de produse norelem