Lateral spring plunger with threaded sleeve steel 03334-3200X43
- Poziționarea, strângerea, menținerea și fixarea pieselor de lucru
- Reglabil individual
- Bolț de presiune călit
- Potrivit pentru foi de tablă subțiri
Sales unit
11,48 €
plus sales tax
Added to your shopping cart
Designation
Lateral spring plunger
Version 1
with threaded sleeve
Version 2
with seal
Main
material
steel
Component
material
steel
D=outside diameter
M18X1,5
L=Length
45
D1
10
F
ca.N
150
K
2,5x60°
L1
16
SW
16
Spring
strength
standard
UNSPSC Code
31161704
X
3,2
±S
1,6
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Oțel.
Version
Bolț de presiune din oțel, călit și zincat.
Manșon zincat albastru.
Manșon zincat albastru.
Note
Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
W and Z are customer specified.
Drawing reference
1) assembly tool
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.