Lateral spring plunger without thrust pin aluminium 03332-31104
- Poziționarea, strângerea, menținerea și fixarea pieselor de lucru
- Utilizabil universal
- Disc de montare călit
Sales unit
8,41 €
plus sales tax
Added to your shopping cart
Designation
Lateral spring plunger
Version 1
without thrust pin
Version 2
without seal
Form
A
Main
material
aluminium
Component
material
steel
D=outside diameter
16
L1= length
11,5
L=Length
18
D1
M6
D2
16
F
ca.N
100
S
3,2
Spring
strength
standard
UNSPSC Code
31161704
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
Description
Material
Sleeve aluminium.
Receiving washer steel.
Spring steel.
Receiving washer steel.
Spring steel.
Version
Sleeve blue galvanised.
Note
The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.