Wedge clamp smooth steel hardened and black oxid finish 04567-21506
- Potrivit pentru prinderi multiple
- Mai ales pentru componente mici
- Pentru forțe de strângere mari
Sales unit
32,33 €
plus sales tax
Added to your shopping cart
Designation
Wedge clamp
Version 1
smooth
Version 2
with socket head screw
Form
B
Main
material
steel
Surface finish
body
hardened and black oxid finish
B=Width
14,8
D=Thread
M6X18
H=Height
15,8
L=Length
10,2
A
max.
17
A
min.
15
Application
machined
Clamping
force
max. kN
4,5
Kind of fastening
thread
SW
5
Tightening
torque
max. Nm
9,1
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Jaw plate hardened (33–39 HRC) and black oxidised.
Note
Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
Drawing reference
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.
1) O-ring
Dimension H refers to ≥ A.
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.