text.skipToContent text.skipToNavigation
RO
Choose your Language
8 Nimerit

Descriere

Material
Steel.
Version
Case-hardened and black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
Drawing reference
Form A: External thread and flat face
Form B: External thread and convex face
Form C: External thread and serrated face
Form K: External thread and carbide serrated face
Form L: External thread and POM insert
Form D: External thread and flat face
Form E: External thread and convex face
Form F: External thread and serrated face

Descoperiți gama de produse norelem