{"product":{"productId":"agid.2239","price":81.68,"name":"Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip"},"currency":"EUR"}
Descriere
Material
Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form M tool steel with carbide serrations.
Ball rust and acid resistant steel.
Insert:
Form M tool steel with carbide serrations.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form M black oxidised.
Ball hardened, bright.
Insert:
Form M black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.