{"product":{"productId":"agid.31106","price":39.1,"name":"Clamping screw with clamping ring for flexible clamping bolt, Form A"},"currency":"EUR"}
Descriere
Material
Screw steel.
Clamping ring brass.
Clamping ring brass.
Version
Screw black oxidised.
Clamping ring bright.
Clamping ring bright.
Note
The clamping screw with clamping ring is screwed into the clamping bolt from above. They clamp the workpiece securely and effectively. A soft, replaceable brass clamping ring prevents damage or scratches to the workpiece.
Form A: Standard screw with minimised interference contour due to very flat screw head.
Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Form A: Standard screw with minimised interference contour due to very flat screw head.
Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.