text.skipToContent text.skipToNavigation
RO
Choose your Language
3 Nimerit

Descriere

Material
Carbon steel.
Version
Housing hardened and black oxidised.
Contact faces ground.
Note
Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Attention
Please observe installation notes of the locating bushes.

Descoperiți gama de produse norelem