text.skipToContent text.skipToNavigation
RO
Choose your Language
2 Nimerit

Descriere

Material
Body high-strength aluminium.
Hinge pin and stop bar, steel.
Version
Body anodised blue and black.
Hinge pin and stop bar black oxidised.
Note
The workpiece stop with enclosed magnet serves, among other things, as a versatile instrument for positioning on machining centres or for assembly work. It adheres to all magnetic surfaces such as vices, measuring devices, drilling and milling machines. After clamping the workpieces, the workpiece stop can also be easily removed again, thus exposing all surfaces to be machined.

Descoperiți gama de produse norelem