Tubular handle with elec. switch function PVC black 06980-10-1180
- cu buton
- cu oprire de urgență
- cu LED roșu sau verde
- Element de fixare pentru deschiderea și închiderea capacelor, a panourilor și a coifurilor
- Montaj: de pe partea de operare
Sales unit
491,80 €
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Version 1
with elec. switch function
Version 2
1 push button
Form
B
Product type
with emergency stop
Main
material
PVC
Main
colour
black
Component
material
polyamide
Component
colour
black
A=Hole spacing
180
D=Fastening hole
8,5
L=Length
230
B
48
B1
32
H
80
H1
10
H2
60
L1
13
L2
30
Load
capacity
N
1000
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Braț de mâner, termoplastic PA6.
Țeavă de legătură, termoplastic PVC.
Țeavă de legătură, termoplastic PVC.
Version
Braț de mâner, negru.
Țeavă de legătură, neagră.
Țeavă de legătură, neagră.
Note
Emergency stop (2 opener)
Push button (changer)
2 LED's
Plug 12 pin
Push button (changer)
2 LED's
Plug 12 pin
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.