text.skipToContent text.skipToNavigation
RO
Choose your Language

Descriere

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

These indexing plungers are particularly suitable for mounting on thin-walled components.
Material

Steel version:

Threaded sleeve and indexing pin free-cutting steel.



Stainless steel version:

Threaded sleeve and indexing pin 1.4305.



Mushroom grip thermoplastic.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL 7021.
On request
Special versions.
Drawing reference
Form A: non-lockout type
Form C: lockout type
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.

Descoperiți gama de produse norelem