{"product":{"productId":"agid.2715","price":87.3,"name":"Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot"},"currency":"EUR"}
Descriere
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Steel.
Grip ball thermoplastic.
Grip ball thermoplastic.
Version
Hardened and ground.
Grip ball black grey.
Grip ball black grey.
Note
Technical Information see assembly and installation instructions.
Notă importantă privind descărcarea modelelor CAD
Pentru a descărca modelele noastre CAD, trebuie mai întâi să vă autentificați. Dacă nu v-ați creat încă un cont, vă rugăm să vă înregistrați la rubrica "Contul meu" (partea dreaptă a ecranului) și să urmați instrucțiunile.