{"product":{"productId":"agid.2820","price":8.28,"name":"Lateral spring plungers, steel, with plastic, steel or stainless steel ball"},"currency":"EUR"}
Material
Body mild steel.
Ball steel or stainless steel hardened or POM.
Spring stainless steel or plastic.
Ball steel or stainless steel hardened or POM.
Spring stainless steel or plastic.
Version
Body black oxidised.
Ball bright.
Ball bright.
Afișați mai mult
Afișați mai puțin
Lateral spring plungers, Form A
de la
8,28 €
plus TVA.
plus costuri de transport
Lateral spring plungers, Form B
de la
8,45 €
plus TVA.
plus costuri de transport
Lateral spring plungers, Form C
de la
14,15 €
plus TVA.
plus costuri de transport
Lateral spring plungers, Form D
de la
15,82 €
plus TVA.
plus costuri de transport
Descriere
Material
Body mild steel.
Ball steel or stainless steel hardened or POM.
Spring stainless steel or plastic.
Ball steel or stainless steel hardened or POM.
Spring stainless steel or plastic.
Version
Body black oxidised.
Ball bright.
Ball bright.
Note
The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.
Spring force refers to a mean value.
Spring force refers to a mean value.
Drawing reference
1) knurl
2) light holding
2) light holding